??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
9015 - 1'' Square - Double Flanged Tube
Bill of material
9015-145
Part No.
9015
Model
9015
Material
6105-T5
Finish
Clear Anodize
Length Type Selection
Length (0.005 Inch Increment for Custom Length Type)
Inch
Weight Per Ft.
.390 lbs.
Previews
3D
Dimension
2D
Download CAD models