??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
90 Series V-Groove Wheel Casters Standards - V-Groove Casters
Bill of material
90-06301-25-1
Reference Number
90-06301-25-1
Capacity (Varies w/ Options Below)
6000 lbs.
Series
90
Caster Type
Dia.
Inch
Width
Inch
Material
A Groove Width
1 3/8 Inch
E Groove Depth
11/16 Inch
OAH
9 Inch
Swivel Lead
2.25 Inch
Bearing
Wt.
60.0 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
8.5 Inch
Y Top Plate Size
8.5 Inch
X Bolt Hole Spacing
7 Inch
Y Bolt Hole Spacing
7 Inch
Previews
3D
Dimension
2D
Download CAD models