??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Caster Concepts
Description
90 Series Pneumatic Casters Standards - Pneumatic Wheel Casters
Bill of material
90-21609-76-1
Reference Number
90-21609-76-1
Capacity (Varies w/ Options Below)
2420 lbs.
Series
90
Caster Type
Dia.
Pollici
Size
6.90/9
Ply Rating
10
OAH
24.25 Pollici
Swivel Lead
5.00 Pollici
Bearing
Precision Tapered
Wt
80 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
8.5 Pollici
Y Top Plate Size
8.5 Pollici
X Bolt Hole Spacing
7 Pollici
Y Bolt Hole Spacing
7 Pollici
Anteprime
3D
Dimensione
2D
Download modelli CAD