??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
90 Series Dual Flanged Wheel Casters Standards - Flanged Wheel Casters
Bill of material
90-05201-29-2
Reference Number
90-05201-29-2
Capacity (Varies w/ Options Below)
6000 lbs
Series
90
Caster Type
Dual Flanged
Dia.
Inch
Width
1.69 Inch
Material
Dual Flanged Steel
OAH
8.50 Inch
Bearing
Wt.
32 lb
C Flange Dia.
6.00 Inch
D Width Over Flanges
3.00 Inch
E Wheel Hub Length
3.25 Inch
X Top Plate Size
8.5 Inch
Y Top Plate Size
8.5 Inch
X Bolt Hole Spacing
7 Inch
Y Bolt Hole Spacing
7 Inch
Previews
3D
Dimension
2D
Download CAD models