??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
90 Series Casters Standards - Extra Heavy Duty Casters
Bill of material
90-06301-20-1
Reference Number
90-06301-20-1
Capacity (Varies w/ Options Below)
5500 lbs
Series
90
Caster Type
Dia.
Inch
Width
Inch
Material
OAH
9.0 Inch
Swivel Lead
2.25 Inch
Bearing
Wt.
60 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
8.5 Inch
Y Top Plate Size
8.5 Inch
X Bolt Hole Spacing
7 Inch
Y Bolt Hole Spacing
7 Inch
Previews
3D
Dimension
2D
Download CAD models