??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
893-1606 - T-distributor 1 x plug / 2 x socket 100% protected against mismating plugable
Bill of material
893-1606
Item-No.
893-1606
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
50 V
Rated impulse voltage
1 kV
Pollution degree
3
Current intensity
3 A
No. of poles
2
Height
28.90 mm
Width
15.00 mm
Depth
28.70 mm
Color
grün
Weight
3.292 g
eCl@ss 7.1
27-44-06-03
Previews
3D
2D
Download CAD models