??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
870-933 - End and intermediate plate, 1 mm thick
Bill of material
870-933
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Height
27.15 mm
min. thickness
1.00 mm
Length
44.10 mm
Color
Weight
g
Insulating material
Polyamide
GTIN
Customs number
85389000
Country of origin
CN
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
End and intermediate plate
Manufacturer product description
End and intermediate plate, 1 mm thick
Designed as intermediate plate
Yes
Type of end plate
Yes
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/870-933
Previews
3D
2D
Download CAD models