??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
870-590/281-410 - TRIPLE DECK DIODE TERMINAL BLOCK LATERAL MARKING WITH DIODE 1 N 4007 for DIN 35 rail
Bill of material
870-590/281-410
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
6 - 7 mm
Current intensity
1 A
Height
52.50 mm
Width
5.00 mm
Depth
106.00 mm
Number of connection points
6
Number of potentials
2
Color
grau
Weight
17.210 g
Comment
eCl@ss 7.1
27-14-11-27
Previews
3D
2D
Download CAD models