??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
870-541/281-872 - Component terminal block, double-deck, with 2K7 and 10K0 resistors, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
870-541/281-872_HI
Item-No.
870-541/281-872
Description
Component terminal block, 2.5 mm², 0.5 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
6 - 7 mm
Pollution degree
3
Height
70.00 mm
Width
5.00 mm
Depth
40.00 mm
Number of connection points
4
Color
gray
Weight
9.300 g
eCl@ss 7.1
27-14-11-27
eCl@ss 8.1
27-14-11-27
Previews
3D
2D
Download CAD models