??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
870-157 - 4-pin, double-deck carrier terminal block, 4-pin ground conductor terminal block, PE, internal commoning, for DIN-rail 35 x 15 and 35 x 7.5
Bill of material
870-157
Item-No.
870-157
Description
4-pin, double-deck carrier terminal block, 16.0 A, green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50 mm²
Solid conductor
0.08 - 2.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
mm²
Fine-stranded conductor with ferrule
mm²
Strip length
mm
Number of connection points
4
Number of potentials
1
Width of spacing
5.00 mm
Height at lowest possible mounting height
37.10 mm
Length
88.60 mm
Mounting method
Top-hat rail TH35
Color
green-yellow
Weight
11.800 g
Material insulation body
Polyamide
GTIN
4045454397296
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Manufacturer name
WAGO
Product article number of manufacturer
870-157
Manufacturer product designation
4-pin, double-deck carrier terminal block
Manufacturer product description
4-pin, double-deck carrier terminal block, 4-pin ground conductor terminal block, PE, internal commoning, for DIN-rail 35 x 15 and 35 x 7.5
min. connectable conductor cross-section multiple wire
mm²
max. connectable conductor cross-section multiple wire
mm²
min. line cross section, rigid
0.08 mm²
max. line cross section, rigid
2.50 mm²
min. line cross section, flexible
mm²
max. line cross section, flexible
mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
mm²
Number of clamp positions per level
2
Number of levels
2
Type of electrical connection 1
Type of electrical connection 2
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
https://www.wago.com/870-157
min. stranded AWG
max. stranded AWG
Internally connected stages
Ja
min. Strip length
mm
max. Strip length
mm
Symbol name terminal block
Previews
3D
2D
Download CAD models