??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
870-138 - 4-conductor/4-pin, double-deck carrier terminal block, 4-conductor/4-pin through terminal block, 2.5 mm², L, internal commoning, conductor entry with violet marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
870-138_HI
Item-No.
870-138
Description
4-conductor/4-pin, double-deck carrier terminal block, 2.5 mm², 16 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
6 - 7 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
Height
132.70 mm
Width
5.00 mm
Depth
37.10 mm
Number of connection points
4
Number of potentials
1
Color
gray
eCl@ss 7.1
27-14-11-20
eCl@ss 8.1
27-14-11-20
Previews
3D
2D
Download CAD models