??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
870-103 - 1-conductor/1-pin double deck receptacle terminal block, Through/through terminal block, 2.5 mm², L/N, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
870-103
Item-No.
870-103
Description
1-conductor/1-pin double deck receptacle terminal block, 2.5 mm², 16 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Nominal cross section
2.50 mm²
Solid conductor
0.08 - 2.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.08 - 4 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
6 - 7 mm
Number of connection points
4
No. of potentials
2
Width of spacing
5.00 mm
Height at lowest possible mounting height
40.00 mm
Length
70.00 mm
Mounting method
Top-hat rail TH35
Color
gray
Weight
9.310 g
Material insulation body
Polyamide
Rated voltage
500 V
Rated impulse voltage
6 kV
Rated current
16.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4045454004460
Customs number
85366990990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
870-103
Manufacturer product designation
1-conductor/1-pin double deck receptacle terminal block
Manufacturer product description
1-conductor/1-pin double deck receptacle terminal block, Through/through terminal block, L/N, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.08 mm²
max. connectable conductor cross-section multiple wire
4.00 mm²
min. line cross section, rigid
0.08 mm²
max. line cross section, rigid
2.50 mm²
min. line cross section, flexible
0.08 mm²
max. line cross section, flexible
4.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.08 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50 mm²
Number of clamp positions per level
1
Number of levels
2
Internally connected stages
Nein
Type of electrical connection 1
spring-cage connection
Type of electrical connection 2
spring-cage connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Nein
Closing plate required
Ja
Address of additional link
https://www.wago.com/870-103
Power loss per pole, current-dependent (PlIp)
0.341 W
Rated current (In) for the power loss specification
16.000 A
min. stranded AWG
28
max. stranded AWG
12
min. Strip length
6.00 mm
max. Strip length
7.00 mm
Symbol name terminal block
E00270, E00270
Previews
3D
Dimension
2D
Download CAD models