??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
869-182 TO 869-192 - TERMINAL STRIP (COMPACT BLOCK TERMINAL STRIP) LATERAL MARKING WITH SNAP-IN MOUNTING FEET
Bill of material
869-186
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
6 - 7 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
24 A
No. of poles
Height
27.60 mm
Width
mm
Depth
33.40 mm
Number of connection points
Number of potentials
Color
lichtgrau
Weight
g
Comment
L = (No. of poles x Pin Spacing) + 2.5 mm
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models