??
Catalog navigation
Výběr CAD modelu
Available products: 14
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
8618 - SFS countersunk reinforcement screws KS H steel GS SP3
Bill of material
355471
Order number
FN
8618
Beschreibung
Material
Case hardened steel
Surface
GS-coated
Packaging
Drive
H 2
Thread
3.9 mm
Length
mm
Head diameter
7.1 mm
Screw-head height
2.2 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model