??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
859-804 - DC/DC converter
Bill of material
859-804
Item-No.
859-804
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Height
56.00 mm
Width
6.00 mm
Depth
91.00 mm
Number of connection points
5
Number of potentials
5
Color
gray
Weight
36.253 g
Comment
DC 12 V / DC 24 V
eCl@ss 7.1
27-21-09-02
Previews
3D
2D
Download CAD models