??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
859-525 - END AND INTERMEDIATE PLATE 1 MM / 0.039 IN THICK
Bill of material
859-525
Item-No.
859-525
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
56.00 mm
Width
1.00 mm
Depth
90.40 mm
Color
gray
Weight
4.900 g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models