??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
858-528 - Relay module, Nominal input voltage: 230 VAC, 2 changeover contacts, with manual operation, Red status indicator, Module width: 31 mm
Bill of material
858-528_HI
Item-No.
858-528
Description
Relay module, 1.5 mm², gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.34 - 1.5 mm²
Cross section
22 - 16 AWG
Strip length
9 - 10 mm
Measured voltage
230 V
Rated impulse voltage
2 kV
Pollution degree
2
Current intensity
12 A
Height
97.00 mm
Width
31.00 mm
Depth
73.00 mm
Color
gray
Weight
85.300 g
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
Previews
3D
2D
Download CAD models