??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
858-392 - Relay module 110 VDC 4 changeover contacts
Bill of material
858-392
Item-No.
858-392
Description
Relay module 110 VDC 4 changeover contacts
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 0.34 - 2 x 1.5 / 1 x 2.5 mm²
Cross section
2 x 22 - 2 x 16 AWG
Strip length
9 - 10 mm
Height
55.00 mm
Width
31.00 mm
Depth
97.00 mm
Color
gray
Weight
88.012 g
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
Previews
3D
2D
Download CAD models