??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
858-166 - Basic relay Nominal input voltage: 220 VDC 4 changeover contacts Limiting continuous current: 5 A
Bill of material
858-166
Item-No.
858-166
Description
Basic relay 220 VDC 4 changeover contacts
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
35.00 mm
Width
21.50 mm
Depth
28.00 mm
Weight
30.900 g
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
Previews
3D
2D
Download CAD models