??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
858-164 - Basic relay, Nominal input voltage: 12 VDC
Bill of material
858-164_HI
Item-No.
858-164
Description
Basic relay
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
12 V
Current intensity
5 A
Height
35.00 mm
Width
21.50 mm
Depth
28.00 mm
Weight
37.000 g
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
Previews
3D
2D
Download CAD models