??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
858-158 - Basic relay 120 VDC
Bill of material
858-158
Item-No.
858-158
Description
Basic relay 120 VDC
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
35.00 mm
Width
21.00 mm
Depth
28.00 mm
Weight
35.000 g
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
Previews
3D
2D
Download CAD models