??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
855-951/250-000 - Current and voltage tap up to 95 mm²
Bill of material
855-951/250-000
Item-No.
855-951/250-000
Description
Current and voltage tap up to 95 mm²
WAGO eShop
Info DE
WAGO eShop
Info EN
Primary rated current
250 A
Secondary rated current
1 A
Rated power
0.20 VA
Accuracy class
0.5
Height
73.00 mm
Width
25.00 mm
Depth
58.00 mm
Color
black
Weight
98.000 g
eCl@ss 7.1
27-21-09-02
eCl@ss 8.1
27-21-09-02
Previews
3D
2D
Download CAD models