??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
855-8003 - Power tap, with fuse, 10 mm² (8 AWG) - 16 mm² (6 AWG), Phase
Bill of material
855-8003
Item-No.
855-8003
Description
Power tap
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
10 - 16 mm²
Cross section
8 - 6 AWG
Rated impulse voltage
6 kV
Pollution degree
2
Height
59.00 mm
Width
23.00 mm
Depth
23.00 mm
Color
black
Weight
72.600 g
eCl@ss 7.1
27-14-11-92
eCl@ss 8.1
27-14-11-92
Previews
3D
2D
Download CAD models