??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
855-501/150-000 - Current and voltage tap up to 50 mm²
Bill of material
855-501/150-000
Item-No.
855-501/150-000
Description
Current and voltage tap up to 50 mm²
WAGO eShop
Info DE
WAGO eShop
Info EN
Primary rated current
150 A
Secondary rated current
1 A
Rated power
0.20 VA
Accuracy class
0.5
Height
68.00 mm
Width
20.00 mm
Depth
57.00 mm
Color
black
Weight
78.500 g
eCl@ss 7.1
27-21-09-02
eCl@ss 8.1
27-21-09-02
Filename
855-501_150-000
Previews
3D
2D
Download CAD models