??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
855-4005/150-101 - Split-core current transformer, Primary rated current: 150 A, Secondary rated current: 5 A, Rated power: 1 VA, Accuracy class: 1, Cable length: 0.5 m
Bill of material
855-4005/150-101
Item-No.
855-4005/150-101
Description
Split-core current transformer
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1.5 mm²
Primary rated current
150 A
Secondary rated current
5 A
Rated power
1.00 VA
Accuracy class
1.0
Height
67.00 mm
Width
49.00 mm
Depth
44.50 mm
Color
black
Weight
341.000 g
eCl@ss 7.1
27-21-09-02
eCl@ss 8.1
27-21-09-02
Previews
3D
2D
Download CAD models