??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
855-4001/150-001 - Split-core current transformer, Primary rated current: 150 A, Secondary rated current: 1 A, Rated power: 0.2 VA, Accuracy class: 1, Cable length: 3 m
Bill of material
855-4001/150-001
Item-No.
855-4001/150-001
Description
Split-core current transformer
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 mm²
Primary rated current
150 A
Secondary rated current
1 A
Rated power
0.20 VA
Accuracy class
1.0
Height
67.00 mm
Width
49.00 mm
Depth
44.50 mm
Color
black
Weight
416.000 g
eCl@ss 7.1
27-21-09-02
eCl@ss 8.1
27-21-09-02
Previews
3D
2D
Download CAD models