??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
855-305/060-101 - Plug-in current transformer, Primary rated current: 60 A, Secondary rated current: 5 A, Rated power: 1.25 VA, Accuracy class: 1
Bill of material
855-305/060-101
Item-No.
855-305/060-101
Description
Plug-in current transformer
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Primary rated current
60 A
Secondary rated current
5 A
Rated power
1.00 VA
Accuracy class
1
Height
80.00 mm
Width
35.00 mm
Depth
60.00 mm
Color
light gray
Weight
308.000 g
eCl@ss 7.1
27-21-09-02
eCl@ss 8.1
27-21-09-02
Previews
3D
2D
Download CAD models