??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
852-1813/010-000 - Lean Managed Switch, 8-Port 1000BASE-T, 2-Slot 1000BASE-SX/LX
Bill of material
852-1813/010-000
Item-No.
852-1813/010-000
Description
Lean Managed Switch, light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
116.00 mm
Width
50.00 mm
Depth
100.00 mm
Color
light grey
Weight
570.000 g
eCl@ss 7.1
19-17-01-06
eCl@ss 8.1
19-17-01-06
Previews
3D
2D
CAD modeli indir