??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
81 Series V-Groove Wheel Casters Standards - V-Groove Casters
Bill of material
81-06301-25-1
Reference Number
81-06301-25-1
Capacity (Varies w/ Options Below)
5000 lbs.
Series
81
Caster Type
Dia.
Inch
Width
Inch
Material
A Groove Width
1 3/8 Inch
E Groove Depth
11/16 Inch
OAH
8.5 Inch
Swivel Lead
2.5 Inch
Bearing
Wt.
45.0 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
6.25 Inch
Y Top Plate Size
7.63 Inch
X Bolt Hole Spacing
4.5 Inch
Y Bolt Hole Spacing
6 Inch
Previews
3D
Dimension
2D
Download CAD models