??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
81 Series Pneumatic Casters Standards - Pneumatic Wheel Casters
Bill of material
81-16609-76-1
Reference Number
81-16609-76-1
Capacity (Varies w/ Options Below)
1230 lbs.
Series
81
Caster Type
Dia.
Inch
Width
4.00 Inch
Size
4.8/8
Material
Ply Rating
6
OAH
19.13 Inch
Swivel Lead
4.00 Inch
Bearing
Precision Tapered
Wt
45 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
6.25 Inch
Y Top Plate Size
7.63 Inch
X Bolt Hole Spacing
4.5 Inch
Y Bolt Hole Spacing
6 Inch
Previews
3D
Dimension
2D
Download CAD models