??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
81 Series Casters Standards - Extra Heavy Duty Casters - Kingpinless Style
Bill of material
81-06251-20-1
Reference Number
81-06251-20-1
Capacity (Varies w/ Options Below)
4000 lbs
Series
81
Caster Type
Dia.
Inch
Width
Inch
Material
OAH
8.50 Inch
Swivel Lead
2.50 Inch
Bearing
Wt.
38 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
6.25 Inch
Y Top Plate Size
7.63 Inch
X Bolt Hole Spacing
4.5 Inch
Y Bolt Hole Spacing
6.0 Inch
Previews
3D
Dimension
2D
Download CAD models