??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
80 Series Single Flanged Wheel Casters Standards - Flanged Wheel Casters
Bill of material
80-05201-28-2
Reference Number
80-05201-28-2
Capacity (Varies w/ Options Below)
6000 lbs
Series
80
Caster Type
Single Flanged
Dia.
Inch
Width
Inch
Material
Single Flanged Steel
OAH
8.00 Inch
Bearing
Wt.
30 lb
C Flange Dia.
6.00 Inch
D Width
2.69 Inch
E Wheel Hub Length
3.25 Inch
X Top Plate Size
6 Inch
Y Top Plate Size
7.5 Inch
X Bolt Hole Spacing
4.5 Inch
Y Bolt Hole Spacing
6 Inch
Previews
3D
Dimension
2D
Download CAD models