??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
787-3664 - Electronic circuit breaker, 4-channel, 24 VDC input voltage, adjustable 1 … 10 A, Signal contact
Bill of material
787-3664_HI
Item-No.
787-3664
Description
Electronic circuit breaker
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.5 - 10 mm²
Cross section
20 - 8 AWG
Strip length
13 - 15 mm
Measured voltage
24 V
Current intensity
12 A
Height
95.00 mm
Width
32.00 mm
Depth
117.50 mm
Color
light gray
Weight
152.200 g
eCl@ss 7.1
27-37-18-02
eCl@ss 8.1
27-37-18-02
预览
3D
2D
下载CAD模型