??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1021 - Switched-mode power supply, Compact, 1-phase, 12 VDC output voltage, 6.5 A output current
Bill of material
787-1021
Item-No.
787-1021
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
89.00 mm
Width
90.00 mm
Depth
59.00 mm
Color
lichtgrau
Comment
DC 12 V / 6,5 A
Weight
300.000 g
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
Previews
3D
2D
Download CAD models