??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1015/072-000 - DC/DC Converter, Compact, 72 VDC input voltage, 12 VDC output voltage, 4 A output current, galvanically isolated
Bill of material
787-1015/072-000
Item-No.
787-1015/072-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
59.00 mm
Width
72.00 mm
Depth
89.00 mm
Comment
DC 72 V / DC 12 V / 2 A
Weight
235.000 g
eCl@ss 7.1
27-04-90-02
eCl@ss 8.1
27-04-90-02
Previews
3D
2D
Download CAD models