??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PHILIPP
Description
77FTA__ - FT Anchor
Bill of material
77FTA60
Article number
Width
mm
Width
mm
Length
100 mm
Height
73 mm
Thickness
3 mm
Weight
8.00 kg/100 Stck.
Previews
3D
Dimension
2D
Download CAD models