??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
773-494 - Ex-Push-wire connector for junction boxes 4-conductor terminal blocks
Bill of material
773-494
Item-No.
773-494
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.75 - 2.5 mm²
Cross section
18 - 14 AWG
Measured voltage
550 V
Current intensity
24 A
No. of poles
4
Height
13.10 mm
Width
13.00 mm
Depth
19.50 mm
Number of connection points
4
Number of potentials
1
Color
lichtgrau
WEIGHT
2.432 g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
Previews
3D
2D
Download CAD models