??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
772-263 - Tap-off module, for flat cable, 5 x 2.5 mm² + 2 x 1.5 mm², 3-pole, Cod. A, with cable connection on the output side
Bill of material
772-263
Item-No.
772-263
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
Height
46.50 mm
Width
49.00 mm
Depth
79.00 mm
Color
schwarz
Weight
70.052 g
eCl@ss 7.1
27-44-06-01
Previews
3D
2D
Download CAD models