??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
7580510 - Temperature measuring amplifier, 2-channel
Bill of material
7580510
Maßzeichnung
Product number of the Manufacturer
7580510
Short Description
Temperature measuring amplifier, 2-channel
Long Description
Temperature measuring amplifier, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Input reverse-polarity protected, Removable spring type terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TS, Use in Zone 2, SIL 2
EAN
4047101311365
Manufacturer Name
Turck
Manufacturer Type Description
IMX12-TI02-2TCURTDR-2I-CPR/24VDC/CC
Packaging quantity
1
Deeplink
Deeplink
Aperçus 3D
3D
2D
Modèles CAO générés