??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7580500 - Temperature measuring amplifier, 1-channel
Bill of material
7580500
Dimension drawing
Product number of the Manufacturer
7580500
Short Description
Temperature measuring amplifier, 1-channel
Long Description
Temperature measuring amplifier, 1-channel, Operating voltage 10…30 VDC, Input for thermocouples, low voltages (-150…+150 mV), RTDs (2-, 3- and 4-wire) and 0…5 kΩ resistors (2-, 3- and 4-wire), Current output 0/4…20 mA either as source or sink, Adjustable measuring range, Configuration via rotary coding switches and DIP switches, Wire-break monitoring of input and output circuits, Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, INMETRO, TR CU, NEPSI, Installation in zone 2, SIL 2
EAN
4047101311266
Manufacturer Name
Turck
Manufacturer Type Description
IMX12-TI02-1TCURTDR-1I-PR/24VDC
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models