??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7580310 - Isolating transducer, 1-channel
Bill of material
7580310
Dimension drawing
Product number of the Manufacturer
7580310
Short Description
Isolating transducer, 1-channel
Long Description
Isolating transducer, 1-channel, Operating voltage 10…30 VDC, Current input 0/4…20 mA, Current output 0/4…20 mA (source or sink), Voltage output 1 V…5 V (source), Relay output (invertable) for monitoring an adjustable limit value, Configuration via rotary coding switches and DIP switches, Wire-break monitoring of input circuit, Full galvanic isolation, Reverse-polarity-protected input, HART transparent, Removable spring-type terminals, Power-Bridge (male connector incl. in delivery), ATEX, IECEx, Use in Zone 2, SIL 2
EAN
4047101311167
Manufacturer Name
Turck
Manufacturer Type Description
IMX12-AI01-1I-1IU1R-HPR/24VDC/CC
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models