??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
7560015 - Isolating transducer, 1-channel
Bill of material
7560015
Maßzeichnung
Product number of the Manufacturer
7560015
Short Description
Isolating transducer, 1-channel
Long Description
Isolating transducer, 1-channel, Operating voltage 20…250 VAC / 20…125 VDC, Monitoring of analog values and ranges according to over and underrange, Line monitoring, Parameterized via PC (FDT/DTM), front-panel switch or HART, Ring buffer for up to 8000 measured values, Display, Power supply of 2 and 3-wire measuring transducers, Suited for active and passive signals, Output circuit: 0/4…20 mA, reversible, 3 relay outputs, Universal operating voltage, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, TR CU, KOSHA, Installation in zone 2
EAN
4047101120905
Manufacturer Name
Turck
Manufacturer Type Description
IM33-14EX-CDRI
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD