??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7545044 - Switching Power Supply Module
Bill of material
7545044
Dimension drawing
Product number of the Manufacturer
7545044
Short Description
Switching Power Supply Module
Long Description
Switching Power Supply Module, Operating voltage 90…264 VAC / 120…370 VDC, Output voltage adjustable 22.5…28.5 VDC, Nominal current 20 A, Single/parallel operating mode, Surge protection, Universal operating voltage, Mains failure bridging up to 30 ms, High efficiency, Parallel operation possible, Natural air cooling, Power-good relay, cULus listed, Safety extra-low voltage SELV IEC/EN 60950, SEMI-F47
EAN
4047101262841
Manufacturer Name
Turck
Manufacturer Type Description
IM82-24-20
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models