??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7545042 - Switching Power Supply Module
Bill of material
7545042
Dimension drawing
Product number of the Manufacturer
7545042
Short Description
Switching Power Supply Module
Long Description
Switching Power Supply Module, Operating voltage 90…132 VAC / 210…370 VDC, Output voltage adjustable 22.5…28.5 VDC, Nominal current 5 A, Single/parallel operating mode, Surge protection, Removable terminals, Universal operating voltage, Mains failure bridging up to 30 ms, High efficiency, Natural air cooling, Power-good relay, cULus listed, Safety extra-low voltage SELV IEC/EN 60950, SEMI-F47
EAN
4047101262827
Manufacturer Name
Turck
Manufacturer Type Description
IM82-24-5.0
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models