??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7545041 - Switching Power Supply Module
Bill of material
7545041
Dimension drawing
Product number of the Manufacturer
7545041
Short Description
Switching Power Supply Module
Long Description
Switching Power Supply Module, Operating voltage 85…264 VAC / 90…375 VDC, Output voltage adjustable 24…28 VDC, Nominal current 2.5 A, Single/parallel operating mode, Surge protection, Universal operating voltage, Mains failure bridging up to 30 ms, High efficiency, Natural air cooling, Safety extra-low voltage SELV IEC/EN 60950
EAN
4047101262810
Manufacturer Name
Turck
Manufacturer Type Description
IM82-24-2.5
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models