??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7540045 - Isolating transducer, 1-channel
Bill of material
7540045
Dimension drawing
Product number of the Manufacturer
7540045
Short Description
Isolating transducer, 1-channel
Long Description
Isolating transducer, 1-channel, Operating voltage 20…250 VAC / 20…250 VDC, Input circuit: 0/4…20 mA; 0/2…10 V, Output circuit: 0/4…20 mA, 3 independent limit value relays, Universal operating voltage, Monitors over and underrange of analog values and window limits, Connection of passive 2-wire and active 3-wire transmitters, Parameterized via PC (FDT / DTM), front-panel switch and HART®, Many diagnostic functions, Ring buffer for up to 8000 measured values, Display, Complete galvanic isolation, Input reverse-polarity protected, TR CU
EAN
4047101119138
Manufacturer Name
Turck
Manufacturer Type Description
IM43-14-CDRI
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models