??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
7540043 - Trip amplifier, 1-channel
Bill of material
7540043
Maßzeichnung
Product number of the Manufacturer
7540043
Short Description
Trip amplifier, 1-channel
Long Description
Trip amplifier, 1-channel, Operating voltage 20…250 VAC / 20…250 VDC, Monitors 3 limit values at a current or voltage input, Power supply of 2-wire or 3-wire transmitters/sensors, Input circuit: 0/4…20 mA; 0/2…10 V, Output circuit: 0/4…20 mA, 3 independent limit value relays, Limit value relay adjusted via TEACH button, Relay outputs adjusted via buttons on the front, Universal operating voltage, Complete galvanic isolation, Input reverse-polarity protected, CFMUS, TR CU
EAN
4047101119114
Manufacturer Name
Turck
Manufacturer Type Description
IM43-14-SRI
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir