??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7540042 - Trip amplifier, 1-channel
Bill of material
7540042
Dimension drawing
Product number of the Manufacturer
7540042
Short Description
Trip amplifier, 1-channel
Long Description
Trip amplifier, 1-channel, Operating voltage 20…250 VAC / 20…250 VDC, Monitors 3 limit values at a current or voltage input, Power supply of 2-wire or 3-wire transmitters/sensors, Input circuit: 0/4…20 mA; 0/2…10 V, Output circuit: 0/4…20 mA, 3 independent limit value relays, Limit value relay adjusted via rotary coding switches, Hysteresis and relay outputs adjusted via DIP switch, Universal operating voltage, Complete galvanic isolation, Input reverse-polarity protected, CFMUS, TR CU
EAN
4047101119107
Manufacturer Name
Turck
Manufacturer Type Description
IM43-14-RI
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models