??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7509525 - Potentiometer Amplifier, 1-channel
Bill of material
7509525
Dimension drawing
Product number of the Manufacturer
7509525
Short Description
Potentiometer Amplifier, 1-channel
Long Description
Potentiometer Amplifier, 1-channel, Operating voltage 19…29 VDC, Transmission of potentiometer signals from the Ex area, Potentiometer, nominal resistance: 0.8…20 kΩ, Output circuit: 0…20 mA, Complete galvanic isolation, Input reverse-polarity protected, ATEX, TR CU
EAN
4047101117981
Manufacturer Name
Turck
Manufacturer Type Description
IM36-11EX-I/24VDC
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models