??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506688 - Temperature measuring amplifier, 1-channel
Bill of material
7506688
Dimension drawing
Product number of the Manufacturer
7506688
Short Description
Temperature measuring amplifier, 1-channel
Long Description
Temperature measuring amplifier, 1-channel, Operating voltage 20…250 VAC / 20…125 VDC, Input for Pt100/ Ni100 resistors, thermocouples, Millivolt signals in 2, 3 or 4-wire technology, Parameterized via PACTwareTM, Output: 0/4…20 mA, Fixed cold junction temperature 60 °C or adjustable external cold junction temperature, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, CFMUS, UL, TR CU, INMETRO, CCEO, Installation in zone 2
EAN
4047101207033
Manufacturer Name
Turck
Manufacturer Type Description
IM34-11EX-CI/K70
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models